How to Generate Clean RF for Analog-to-Digital Converter Testing

Essential Analog Signal Generator
+ Essential Analog Signal Generator

Drive Analog-to-Digital Converters With Clean RF

Analog-to-digital converter (ADC) testing uses a controlled radio frequency stimulus to evaluate converter behavior across defined frequency and amplitude conditions. The setup typically includes a high-purity analog signal generator, calibrated cabling or filtering, a clocking or synchronization path when required, and a digitizer or analysis environment for evaluating converter output data.

Configure the signal source for the required carrier frequency, output level, and spectral purity, then sweep or step the signal to measure frequency response, distortion, spurious-free dynamic range, and signal-to-noise behavior. Low phase noise, low spurious content, and strong harmonic performance help reduce source-related artifacts when evaluating converter response.

Clean RF Analog-to-Digital Converter Test Solution

Analog-to-digital converter testing requires a spectrally clean radio frequency input signal with stable level control and low source-related distortion. This solution uses a high-purity analog signal generator to provide controlled RF stimulus for ADC dynamic testing. Engineers can configure frequency, output power, switching behavior, and spectral purity conditions to support frequency response, distortion, spurious-free dynamic range, and signal-to-noise measurements. The setup helps reduce uncertainty from phase noise, harmonic content, spurious signals, and output instability when evaluating converter response across frequency and power conditions.

See Block Diagram of Clean RF Analog-to-Digital Converter Test Solution

Block Diagram of Clean RF Analog-to-Digital Converter Test Solution

Explore Products in Our Clean RF Analog-to-Digital Converter Test Solution

Related Use Cases

contact us logo

Get in Touch with One of Our Experts

Need help finding the right solution for you?