Choose a country or area to see content specific to your location
Können wir Ihnen behilflich sein?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Explore curated support plans, prioritized to keep you innovating at speed.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Explore dual-channel and ultra-wideband signal analysis for demanding RF workflows.
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
Explore the complete portfolio of Keysight accessories designed to complement and extend your instruments. Use the filters below to quickly find compatible accessories such as modules, cables, adapters, and other system components to configure, expand, and optimize your test system for your specific measurement needs.
No Filter available
The M1749B is the only remote radio head (24–49 GHz) supporting bi-directional testing at five mmWave frequency bands with one hardware set.
The M1749B is the only remote radio head (24–49 GHz) supporting bi-directional testing at five mmWave frequency bands with one hardware set.
M1749B
The M1749B is the only remote radio head (24–49 GHz) supporting bi-directional testing at five mmWave frequency bands with one hardware set.
The M1749B is the only Remote Radio Head supporting bi-directional testing at five mmWave frequency bands with one hardware set. Two RF ports support Tx and Rx verification. Confidently test over the air at mmWave frequencies in the 24, 28, 39, 40 GHz, and 47 GHz bands using one M1749B remote radio head (RRH). Verify Tx and Rx performance of 5G RFFEs, base stations, chipsets, and devices using stimulus and analysis provided by one of several Keysight platforms. M1749B delivers an additional +3 dBm power compared to M1749A.
The Keysight E7770A common interface unit (CIU) provides a bidirectional intermediate frequency (IF) interface to the device under test.
The Keysight E7770A common interface unit (CIU) provides a bidirectional intermediate frequency (IF) interface to the device under test.
E7770A
The Keysight E7770A common interface unit (CIU) provides a bidirectional intermediate frequency (IF) interface to the device under test.
The Keysight E7770A common interface unit (CIU) provides a bidirectional intermediate frequency (IF) interface to the device under test (DUT) by up- or down-converting a sub-6 GHz uplink or downlink RF signal into a 6 to 12 GHz, or 7.7 to 14.5 GHz IF signal. This solution gives you the control, power, and local oscillator frequency input to the Keysight M1740A millimeter-wave (mmWave) transceiver for 5G remote radio heads (RRHs). As an up/down converter and RRH controller, the CIU supports the extension of the frequency coverage from sub-6 GHz to a high IF and mmWave bands.
The CIU is a key component of a wide range Keysight 5G solutions. These solutions provide the stimulus and analysis capabilities necessary to verify transceiver (Tx) and receiver (Rx) performance for 5G chipsets, devices, and base stations.
Quickly validate DUT performance over-the-air (OTA) with chambers designed for different test cases across the device workflow.
The R347B waveguide noise source, (26.5 to 40 GHz frequency range), allows you to make accurate noise figure measurements on millimeter-wave devices.
The R347B waveguide noise source, (26.5 to 40 GHz frequency range), allows you to make accurate noise figure measurements on millimeter-wave devices.
R347B
The R347B waveguide noise source, (26.5 to 40 GHz frequency range), allows you to make accurate noise figure measurements on millimeter-wave devices.
The Keysight R347B noise source covers a 26.5 to 40 GHz frequency range. This waveguide noise source allows you to make accurate and convenient noise figure measurements on millimeter-wave devices. The R347B provides highly precise broadband noise at the input of the system or component under test. The noise figure meter then processes the ON/OFF ratio of noise power present in the system IF, and provides an accurate reading of noise figure and gain. The R347B noise source has remarkable ENR stability over time, which allows longer recalibration cycles and more accurate noise figure measurements.
Learn more about Keysight Noise Sources
The Keysight 346C noise source offers 10 MHz to 12 GHz coverage with a 16 dB ENR or 12 GHz to 26.5 GHz coverage with a 17 dB ENR.
The Keysight 346C noise source offers 10 MHz to 12 GHz coverage with a 16 dB ENR or 12 GHz to 26.5 GHz coverage with a 17 dB ENR.
346C
The Keysight 346C noise source offers 10 MHz to 12 GHz coverage with a 16 dB ENR or 12 GHz to 26.5 GHz coverage with a 17 dB ENR.
The Keysight 346C noise source is the ideal companion to Keysight's noise figure solutions. Since it is broadband (10 MHz to 26.5 GHz), it eliminates the necessity for several sources at different frequency bands. The low SWR of the noise source reduces a major source of measurement uncertainty; reflections of test signals. Option K01 is a coaxial noise source and features coverage from 1 to 50 GHz with a 2.4 mm coaxial connector.
N9311X RF and Microwave Accessory Kit complements Keysight's low-cost handheld and benchtop solutions. Select the accessories for your measurement needs.
N9311X RF and Microwave Accessory Kit complements Keysight's low-cost handheld and benchtop solutions. Select the accessories for your measurement needs.
N9311X
N9311X RF and Microwave Accessory Kit complements Keysight's low-cost handheld and benchtop solutions. Select the accessories for your measurement needs.
N9311X RF and Microwave Accessory Kit complements Keysight's low-cost handheld and benchtop solutions (N9330B, N9340B, N9310A, N9320B, N9000A). These accessories provide you with a complete solution when using Keysight low-cost handheld and benchtop solutions for your measurement needs.
The M1740A mmWave transceiver is a versatile remote radio head covering multiple frequency bands for Keysight 5G solutions to test at mmWave frequencies.
The M1740A mmWave transceiver is a versatile remote radio head covering multiple frequency bands for Keysight 5G solutions to test at mmWave frequencies.
M1740A
The M1740A mmWave transceiver is a versatile remote radio head covering multiple frequency bands for Keysight 5G solutions to test at mmWave frequencies.
The Keysight M1740A millimeter-wave (mmWave) transceiver for 5G is a versatile remote radio head covering multiple frequency bands. Two mmWave ports provide transmit and receive paths between the device under test and the test and measurement equipment in the solution. Use the M1740A mmWave transceiver with the Keysight E7770A common interface unit (CIU). Easily validate DUT performance over-the-air (OTA) test with chambers designed for different test cases across the device workflow.
Keysight’s multi-band M1740A remote radio head (RRH) enables users to confidently test over-the-air (OTA) in millimeter-wave (mmWave) frequency bands, including 24, 28, 39, and 40 GHz bands. The M1740A uniquely supports bi-directional testing across four mmWave frequency bands with a single hardware set.
Verify transmitter (Tx) and receiver (Rx) performance of 5G RFFEs, base stations, chipsets, and devices including UE power class 1 fixed wireless access (FWA) devices such as customer-premises equipment (CPE) using stimulus and analysis provided by one of several Keysight platforms.
The N5166B CXG RF Vector Signal Generator, perform essential parametric component testing of receivers using latest wireless communication standards.
The N5166B CXG RF Vector Signal Generator, perform essential parametric component testing of receivers using latest wireless communication standards.
N5166B
The N5166B CXG RF Vector Signal Generator, perform essential parametric component testing of receivers using latest wireless communication standards.
Engineering is all about connecting ideas and solving problems. The accessible performance of the CXA signal analyzer is today’s leading cost-effective tool for essential signal characterization. Its capabilities provide a solid foundation for testing in general-purpose and educational applications. Find the answer faster; whether you’re looking for quick verification in manufactured devices or demonstrating lab tutorials.
Automatically correct amplitude and transfer conversion loss data with USB plug-and-play features.
Automatically correct amplitude and transfer conversion loss data with USB plug-and-play features.
M1971V
Automatically correct amplitude and transfer conversion loss data with USB plug-and-play features.
Embedded smart features:
Improved DANL and TOI:
Keysight M1971V 50 to 75 GHz waveguide harmonic mixer is an un-preselected mixer that provides a complete solution for wideband millimeter-wave signal analysis of more than 2 GHz with X-Series signal analyzers. Embedded smart features help you to greatly simplify your overall test setup and improve the DANL and TOI of your test system. Go smart with harmonic mixing for your millimeter-wave applications.
Automatically correct amplitude and transfer conversion loss data with USB plug-and-play features
Automatically correct amplitude and transfer conversion loss data with USB plug-and-play features
M1971W
Automatically correct amplitude and transfer conversion loss data with USB plug-and-play features
Embedded smart features:
Improved DANL and TOI:
Keysight M1971W 75 to 110 GHz waveguide harmonic mixer is an un-preselected mixer that provides a complete solution for wideband millimeter-wave signal analysis of more than 2 GHz with X-Series signal analyzers. Embedded smart features help you to greatly simplify your overall test setup and improve the DANL and TOI of your test system. Go smart with harmonic mixing for your millimeter-wave applications.
The M1742A is the only Remote Radio Head supporting bi-directional testing at all 5G non-terrestrial networks (NTN) frequency bands with one hardware set.
The M1742A is the only Remote Radio Head supporting bi-directional testing at all 5G non-terrestrial networks (NTN) frequency bands with one hardware set.
M1742A
The M1742A is the only Remote Radio Head supporting bi-directional testing at all 5G non-terrestrial networks (NTN) frequency bands with one hardware set.
The M1742A is the only Remote Radio Head supporting bi-directional testing at all 5G non-terrestrial networks (NTN) frequency bands with one hardware set. Two bi-directional RF ports support Tx and Rx verification. Two independent LO input ports support FDD and TDD measurements. Confidently test over the air at frequencies in the 5G NTN bands using one M1742A remote radio head (RRH). Verify Tx and Rx performance of 5G RFFEs, base stations, chipsets, and devices using stimulus and analysis provided by one of several Keysight platforms.
M1970E smart waveguide harmonic mixer covers 60 to 90 GHz with USB plug-and-play amplitude and phase correction.
M1970E smart waveguide harmonic mixer covers 60 to 90 GHz with USB plug-and-play amplitude and phase correction.
M1970E
M1970E smart waveguide harmonic mixer covers 60 to 90 GHz with USB plug-and-play amplitude and phase correction.
Embedded smart features
Improved DANL and TOI
The Keysight M1970E 60 to 90 GHz waveguide harmonic mixer is an un-preselected mixer that will extend the operating frequency range of the N9030A PXA, N9020A MXA, and N9010A EXA signal analyzers up to 90 GHz. Smart features are embedded to help you to greatly simplify your overall test setup and improve the DANL and TOI of your test system. Go smart with harmonic mixing for your millimeter-wave applications.
M1970V smart waveguide harmonic mixer covers 50 to 75/80 GHz with USB plug-and-play amplitude and phase correction.
M1970V smart waveguide harmonic mixer covers 50 to 75/80 GHz with USB plug-and-play amplitude and phase correction.
M1970V
M1970V smart waveguide harmonic mixer covers 50 to 75/80 GHz with USB plug-and-play amplitude and phase correction.
Automatic detect mixer model/serial number when used with N9030A PXA, N9020A MXA, and N9010A EXA signal analyzers
o Automatic setting of the default frequency range and LO harmonic numbers
o Automatic LO alignment at start up
o Automatic run calibration when time and temperature changes
The Keysight M1970V 50 to 75/80 GHz waveguide harmonic mixer is an un-preselected mixer that will extend the operating frequency range of the N9030A PXA, N9020A MXA, and N9010A EXA signal analyzers up to 80 GHz. Smart features are embedded to help you to greatly simplify your overall test setup and improve your DANL and TOI of your test system. Go smart with harmonic mixing for your millimeter-wave applications.