Choose a country or area to see content specific to your location
What are you looking for?
3D Interconnect Designer provides a flexible modeling and optimization environment for any advanced interconnect structure, including chiplets, stacked die, packages, and PCBs.
Get faster digital validation for less with a trade-in.
Emulate every part of your data center infrastructure. Emulate Anything. Optimize Everything.
Use 25+ X-Series applications to analyze, demodulate, and troubleshoot signals across wireless, aerospace/defense, EMI, and phase noise.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Achieve fast, accurate board-level testing with robust inline and offline ICT designed for modern manufacturing.
Explore curated support plans, prioritized to keep you innovating at speed.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Pinpoint interference with post-processing spectrum management software in the lab.
Use this selector tool to quickly identify the best power supply for your aerospace and defense ATE requirements.
Explore engineer-authored content and a vast knowledge base with thousands of learning opportunities.
Keysight Learn offers immersive content on topics of interest, including solutions, blogs, events, and more.
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Explore the complete portfolio of Keysight accessories designed to complement and extend your instruments. Use the filters below to quickly find compatible accessories such as modules, cables, adapters, and other system components to configure, expand, and optimize your test system for your specific measurement needs.
No Filter available
No Filter available
M1970E smart waveguide harmonic mixer covers 60 to 90 GHz with USB plug-and-play amplitude and phase correction.
M1970E smart waveguide harmonic mixer covers 60 to 90 GHz with USB plug-and-play amplitude and phase correction.
M1970E
M1970E smart waveguide harmonic mixer covers 60 to 90 GHz with USB plug-and-play amplitude and phase correction.
Embedded smart features
Improved DANL and TOI
The Keysight M1970E 60 to 90 GHz waveguide harmonic mixer is an un-preselected mixer that will extend the operating frequency range of the N9030A PXA, N9020A MXA, and N9010A EXA signal analyzers up to 90 GHz. Smart features are embedded to help you to greatly simplify your overall test setup and improve the DANL and TOI of your test system. Go smart with harmonic mixing for your millimeter-wave applications.
M1971E smart waveguide harmonic mixer covers 55 to 90 GHz with USB plug-and-play amplitude and phase correction.
M1971E smart waveguide harmonic mixer covers 55 to 90 GHz with USB plug-and-play amplitude and phase correction.
M1971E
M1971E smart waveguide harmonic mixer covers 55 to 90 GHz with USB plug-and-play amplitude and phase correction.
- Automatic setting of the default frequency range and LO harmonic numbers
- Automatic LO alignment at start up
- Automatic run calibration when time and temperature changes
Keysight M1971E 55/60 to 90 GHz waveguide harmonic mixers is an un-preselected mixer provides a complete solution for wideband millimeter-wave signal analysis of more than 2 GHz with X-Series signal analyzers. Smart features are embedded to help you to greatly simplify your overall test setup and improve the DANL and TOI of your test system. Go smart with harmonic mixing for your millimeter-wave applications.
Option 001 60 to 90 GHz Waveguide harmonic mixer
Option 003 55 to 90 GHz Waveguide harmonic mixer
M1970W smart waveguide harmonic mixer covers 75 to 110 GHz with USB plug-and-play amplitude and phase correction.
M1970W smart waveguide harmonic mixer covers 75 to 110 GHz with USB plug-and-play amplitude and phase correction.
M1970W
M1970W smart waveguide harmonic mixer covers 75 to 110 GHz with USB plug-and-play amplitude and phase correction.
The Keysight M1970W 75 to 110 GHz waveguide harmonic mixer is an un-preselected mixer that will extend the operating frequency range of N9030A PXA, N9020A MXA, and N9010A EXA signal analyzers up to 110 GHz. Smart features are embedded to help you to greatly simplify your overall test setup and improve your DANL and TOI of your test system. Go smart with harmonic mixing for your millimeter-wave applications.
M1970V smart waveguide harmonic mixer covers 50 to 75/80 GHz with USB plug-and-play amplitude and phase correction.
M1970V smart waveguide harmonic mixer covers 50 to 75/80 GHz with USB plug-and-play amplitude and phase correction.
M1970V
M1970V smart waveguide harmonic mixer covers 50 to 75/80 GHz with USB plug-and-play amplitude and phase correction.
Automatic detect mixer model/serial number when used with N9030A PXA, N9020A MXA, and N9010A EXA signal analyzers
o Automatic setting of the default frequency range and LO harmonic numbers
o Automatic LO alignment at start up
o Automatic run calibration when time and temperature changes
The Keysight M1970V 50 to 75/80 GHz waveguide harmonic mixer is an un-preselected mixer that will extend the operating frequency range of the N9030A PXA, N9020A MXA, and N9010A EXA signal analyzers up to 80 GHz. Smart features are embedded to help you to greatly simplify your overall test setup and improve your DANL and TOI of your test system. Go smart with harmonic mixing for your millimeter-wave applications.
The R347B waveguide noise source, (26.5 to 40 GHz frequency range), allows you to make accurate noise figure measurements on millimeter-wave devices.
The R347B waveguide noise source, (26.5 to 40 GHz frequency range), allows you to make accurate noise figure measurements on millimeter-wave devices.
R347B
The R347B waveguide noise source, (26.5 to 40 GHz frequency range), allows you to make accurate noise figure measurements on millimeter-wave devices.
The Keysight R347B noise source covers a 26.5 to 40 GHz frequency range. This waveguide noise source allows you to make accurate and convenient noise figure measurements on millimeter-wave devices. The R347B provides highly precise broadband noise at the input of the system or component under test. The noise figure meter then processes the ON/OFF ratio of noise power present in the system IF, and provides an accurate reading of noise figure and gain. The R347B noise source has remarkable ENR stability over time, which allows longer recalibration cycles and more accurate noise figure measurements.
The Keysight 346C noise source offers 10 MHz to 12 GHz coverage with a 16 dB ENR or 12 GHz to 26.5 GHz coverage with a 17 dB ENR.
The Keysight 346C noise source offers 10 MHz to 12 GHz coverage with a 16 dB ENR or 12 GHz to 26.5 GHz coverage with a 17 dB ENR.
346C
The Keysight 346C noise source offers 10 MHz to 12 GHz coverage with a 16 dB ENR or 12 GHz to 26.5 GHz coverage with a 17 dB ENR.
The Keysight 346C noise source is the ideal companion to Keysight's noise figure solutions. Since it is broadband (10 MHz to 26.5 GHz), it eliminates the necessity for several sources at different frequency bands. The low SWR of the noise source reduces a major source of measurement uncertainty; reflections of test signals. Option K01 is a coaxial noise source and features coverage from 1 to 50 GHz with a 2.4 mm coaxial connector.
The N5166B CXG RF Vector Signal Generator, perform essential parametric component testing of receivers using latest wireless communication standards.
The N5166B CXG RF Vector Signal Generator, perform essential parametric component testing of receivers using latest wireless communication standards.
N5166B
The N5166B CXG RF Vector Signal Generator, perform essential parametric component testing of receivers using latest wireless communication standards.
N9311X RF and Microwave Accessory Kit complements Keysight's low-cost handheld and benchtop solutions. Select the accessories for your measurement needs.
N9311X RF and Microwave Accessory Kit complements Keysight's low-cost handheld and benchtop solutions. Select the accessories for your measurement needs.
N9311X
N9311X RF and Microwave Accessory Kit complements Keysight's low-cost handheld and benchtop solutions. Select the accessories for your measurement needs.
N9311X RF and Microwave Accessory Kit complements Keysight's low-cost handheld and benchtop solutions (N9330B, N9340B, N9310A, N9320B, N9000A). These accessories provide you with a complete solution when using Keysight low-cost handheld and benchtop solutions for your measurement needs.
Improve overall system performance and reduce systematic errors through excellent noise figure and optimized gain
Improve overall system performance and reduce systematic errors through excellent noise figure and optimized gain
U7227A
Improve overall system performance and reduce systematic errors through excellent noise figure and optimized gain
The U7227A USB preamplifier (10 MHz to 4 GHz) brings reliable gain and low noise figure to measurement systems. It improves the overall system performance and reduces systematic errors.
When connected to an X-Series signal analyzer, the USB preamplifier automatically configures the analyzers to detect the specific preamplifier connected, and downloads the embedded calibration data such as gain, noise figure and S-parameters. The calibration data provides accurate correction data and more repeatable results for each measurement.
Improve overall system performance and reduce systematic errors through excellent noise figure and optimized gain
Improve overall system performance and reduce systematic errors through excellent noise figure and optimized gain
U7227C
Improve overall system performance and reduce systematic errors through excellent noise figure and optimized gain
The U7227C USB preamplifier (100 MHz to 26.5 GHz ) brings reliable gain and low noise figure to measurement systems. It improves the overall system performance and reduces systematic errors.
When connected to an X-Series signal analyzer, the USB preamplifier automatically configures the analyzers to detect the specific preamplifier connected, and downloads the embedded calibration data such as gain, noise figure and S-parameters. The calibration data provides accurate correction data and more repeatable results for each measurement.
Improve overall system performance and reduce systematic errors through excellent noise figure and optimized gain
Improve overall system performance and reduce systematic errors through excellent noise figure and optimized gain
U7227F
Improve overall system performance and reduce systematic errors through excellent noise figure and optimized gain
The U7227F USB preamplifier (2 to 50 GHz) brings reliable gain and low noise figure to measurement systems. It improves the overall system performance and reduces systematic errors.
When connected to an X-Series signal analyzer, the USB preamplifier automatically configures the analyzers to detect the specific preamplifier connected, and downloads the embedded calibration data such as gain, noise figure and S-parameters. The calibration data provides accurate correction data and more repeatable results for each measurement.
The Keysight E7770A common interface unit (CIU) provides a bidirectional intermediate frequency (IF) interface to the device under test.
The Keysight E7770A common interface unit (CIU) provides a bidirectional intermediate frequency (IF) interface to the device under test.
E7770A
The Keysight E7770A common interface unit (CIU) provides a bidirectional intermediate frequency (IF) interface to the device under test.
The Keysight E7770A common interface unit (CIU) provides a bidirectional intermediate frequency (IF) interface to the device under test (DUT) by up- or down-converting a sub-6 GHz uplink or downlink RF signal into a 6 to 12 GHz, or 7.7 to 14.5 GHz IF signal. This solution gives you the control, power, and local oscillator frequency input to the Keysight M1740A millimeter-wave (mmWave) transceiver for 5G remote radio heads (RRHs). As an up/down converter and RRH controller, the CIU supports the extension of the frequency coverage from sub-6 GHz to a high IF and mmWave bands.
The CIU is a key component of a wide range Keysight 5G solutions. These solutions provide the stimulus and analysis capabilities necessary to verify transceiver (Tx) and receiver (Rx) performance for 5G chipsets, devices, and base stations.
Quickly validate DUT performance over-the-air (OTA) with chambers designed for different test cases across the device workflow.