Choose a country or area to see content specific to your location
尋找感興趣的產品?
N2849A InfiniiMax III QuickTip Tips
Connects magnetically to the matching probe head for a quick and secure connection; includes four tips.
Please exit this procurement session to buy.
To buy, contact your procurement team.
HIGHLIGHTS
Bandwidth with QuickTip head
- Up to 16 GHz with InfiniiMax III amp
- Up to 13 GHz with InfiniiMax III+ amp
- Up to 12 GHz with InfiniiMax II amp (1169B)
InfiniiMode with InfiniiMax III+ amp, differential probing with InfiniiMax I/II/III amp
Compatible with N2848A for InfiniiMax II/III+ amps, N2851A for InfiniiMax I/II amps
Set of 4 tips
The N2848A/49A QuickTip offers the industry’s first magnetically-engaged probe head and tip for a quick and secure connection, pushing the usability to the next level. The N2848A QuickTip probe head quickly snaps to the N2849A probe tip, utilizing magnets to connect to the two sides of the differential signal and ground. Multiple N2849A probe tips can be installed on a DUT, allowing quick and reliable measurement of many probe points. The QuickTip supports the InfiniiMode probing when used with the InfiniiMax III+ probe amp and supports differential probing with the InfiniiMax I/II/III probe amp.
Interested in a N2849A?
Featured Resources for N2849A InfiniiMax III QuickTip Tips
Want help or have questions?