Keysight N9000B-507
9 kHz to 7.5 GHz
USD 30,010.50
List Price USD 40,014.00

Keysight Premium Used
Keysight N9000B-507 USD 30,010.50
From
USD 30,010.50 Save 25%
| 507 | Frequency range, 9 kHz to 7.5 GHz | Installed |
| T06 | Tracking generator, 9 kHz to 6 GHz | Installed |
| 1DVR001A | ROM/CD-R/RW drive | On request |
| 1KBD001A | USB keyboard-smaller keyboard | On request |
| 1MSE001A | Mouse | On request |
| MLP001A | Minimum loss pad, 50 to 75 ohm | On request |
| 1CN103A | Handle kit 177.0mm H (4U) - two front handles - New Phantom Gray Color | On request |
| 1CP105A | Rack mount flange and handle kit 177.0mm H (4U) - two brackets and front handles - Phantom Gray Color | On request |
| 1CR013A | Rack Slide Kit for 11in, 14in, and 16in Mounting Holes | On request |
| 1CM113A | Rack mount flange kit 177.0mm H (4U) - two flange brackets - New Phantom Gray Color | On request |
| B25 | Analysis Bandwidth, 25 MHz | On request |
| CR3 | Connector, Wideband IF output | On request |
| FSA | Fine resolution step attenuator | On request |
| N9061EM0E | On request | |
| N9054EM0E | Vector Modulation Analysis Digital Demodulation Measurement Application | On request |
| N6141EM0E | EMI Measurement Application | On request |
| N9069EM0E | Noise Figure Measurement Application | On request |
| N9063EM0E | Analog Demodulation Measurement Application | On request |
| N9062EM0E | On request | |
| N9067EM0E | Pulse Analysis Measurement Application | On request |
| N9073EM0E | W-CDMA/HSPA+ Measurement Application | On request |
| N9077EM0E | WLAN 802.11a/b/g/j/p/n/af/ah Measurement Application | On request |
| N9068EM0E | Phase Noise Measurement Application | On request |
| N9071EM0E | GSM/EDGE/Evo Measurement Application | On request |
| N9080EM0E | LTE and LTE-Advanced FDD Measurement Application | On request |
| N9082EM0E | LTE and LTE-Advanced TDD Measurement Application | On request |
| N9083EM0E | On request | |
| N9081EM0E | Bluetooth (TM) Measurement Application | On request |
| N9084EM0E | Short Range Communications and IoT Measurement Application | On request |
| N9085EM0E | On request | |
| N9077EM1E | On request | |
| N9054EM1E | Vector Modulation Analysis Custom OFDM Application | On request |
| N9060EM1E | On request | |
| N9080EM3E | NB-IoT and eMTC FDD Measurement Application | On request |
| N9073EMXE | On request | |
| N9071EMXE | On request | |
| P03 | Preamplifier, 3 GHz | On request |
| P07 | Preamplifier, 7.5 GHz | On request |
| P13 | Preamplifier, 13.6 GHz | On request |
| P26 | Preamplifier, 26.5 GHz | On request |
| PFR | Precision frequency reference | On request |
| PRC | Portable configuration | On request |
| SF1 | Security features, exclude launching programs | On request |
| SF2 | Security features, prohibit saving results | On request |
| N90EMPSMB | On request | |
| T03 | Tracking generator, 9 kHz to 3 GHz | On request |
| T06 | Tracking generator, 9 kHz to 6 GHz | On request |
| W11 | On request |
Addable options follow the same discount percentage as the listed offer.
Request a customized version of this model by requesting a Custom Quote
Design, Test, and Educate with an Intuitive and Cost-Effective Signal Analyzer
Engineering is all about connecting ideas and solving problems. The accessible performance of the CXA signal analyzer is today’s leading cost-effective tool for essential signal characterization. Its capabilities provide a solid foundation for testing in general-purpose and educational applications. Find the answer faster; whether you’re looking for quick verification in manufactured devices or demonstrating lab tutorials.
- Add dependable signal analysis to manual and automated manufacturing test systems
- Perform essential measurements such as spur searches and distortion analysis
- Make stimulus-response measurements with the optional built-in tracking generator
- Add crucial functionality with X-Series measurement applications
- Enhance theory with practical skills using a training kit in your RF and microwave education lab
General Purpose Applications
- EMI
- Pulse
- MATLAB
- Noise Figure
- Phase Noise
- Stimulus Response
- 89600 VSA Software
- Analog Demodulation
- Vector Modulation Analysis
Cellular Applications
- NB-IoT
- GSM/EDGE
- LTE/LTE-Advanced
- W-CDMA/HSPA/HSPA+
For Keysight Premium Used listings like-new accessories (e. g. a power cord) are included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.






















