Official Used
Equipment Store
Get an Extra 5% Off When Buying Online With Credit Card
ID: U06-2521833

Keysight PZ2110A

Precision Source/Measure Unit, 1.25 MSa/s, 10 fA, 210 V, 315 mA DC/pulse

ID: U06-2521833
Keysight Used PZ2110A - Actual Instrument - Image 1
Keysight Used PZ2110A - Actual Instrument - Image 2
Keysight Used PZ2110A - Actual Instrument - Image 3
Keysight Used PZ2110A - Actual Instrument - Image 4
Keysight Used PZ2110A - Actual Instrument - Image 5
Keysight Used PZ2110A - Actual Instrument - Image 6
Actual instrument
Keysight Used PZ2110A - Actual Instrument - Image 1
Keysight Used PZ2110A - Actual Instrument - Image 2
Keysight Used PZ2110A - Actual Instrument - Image 3
Keysight Used PZ2110A - Actual Instrument - Image 4
Keysight Used PZ2110A - Actual Instrument - Image 5
Keysight Used PZ2110A - Actual Instrument - Image 6

Keysight PZ2110A

Precision Source/Measure Unit, 1.25 MSa/s, 10 fA, 210 V, 315 mA DC/pulse

Used & Tested
90 days warranty
KeysightCare available
Power cord included. Additional accessories included if shown in the pictures.
Additional software options may be available on request

The product you're currently viewing is not available in your region. Please try searching for another model or check your location is set correctly.

Keysight Used

Keysight  PZ2110A USD 4,059.60

From

USD 4,059.60 Save 60%

PZ2110A MY62400109 5/12/2023

Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.

Fresh Calibration*
Extends lead time by <4 weeks
USD 539.00
KeysightCare Assured - 1 year
incl. Keysight Extended Warranty
USD 408.00
KeysightCare Assured - 2 years
incl. Keysight Extended Warranty
USD 816.00
KeysightCare Assured - 3 years
incl. Keysight Extended Warranty
USD 1,224.00
KeysightCare Assured - 5 years
incl. Keysight Extended Warranty
USD 2,040.00

*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.


The Keysight PZ2110A is a precision source / measure unit (SMU) that expands precise measurements from conventional static measurements and pulsed measurements, to fast dynamic measurements. It is ideal for a wide variety of current versus voltage (IV) measurement tasks that require both high resolution and accuracy. The PZ2110A can accurately perform characterization, parametric tests, and reliability tests of semiconductors, active / passive components, and general electronic devices. Maximum output at 210 V, 315 mA DC / pulse Minimum resolution at 500 nV / 10 fA Low current measurement noise at 30 fArms with 1 power line cycle (PLC) Minimum pulse width at 20 µs Fast Digitizer Mode with maximum sampling rate at 1.25 MSa/s Fast transient with 1.5 V/µs maximum slew rate


Power cord included. Additional accessories included if shown in the pictures.

Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.

For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Ready To Get Started?

What You Get

  • Keysight PZ2110A Power Supplies
  • Accessories only included if shown in the pictures
  • Calibration certificate only included if shown in the pictures

What You Can Add

  • KeysightCare Assured
  • Fresh Calibration
  • Calibration Plan

Still not sure about your purchase?

Feel free to ask any additional questions you may have. We're here to help!

Contact Us

Similar Listings

This Model

Select up to 3 instruments to compare

Cancel
Select another instrument to compare
Starting at
Select another instrument to compare
Starting at
Select another instrument to compare
Starting at

Other Listings

  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

Select up to 3 instruments to compare

Cancel
Select another instrument to compare
Starting at
Select another instrument to compare
Starting at
Select another instrument to compare
Starting at

FAQs

What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?

  Keysight New Keysight Premium Used Keysight Used
Savings None Up to 70% Up to 90%
Condition New Like New Working Condition ¹
Firmware Latest Updated As is
Calibration Full Full As listed
Accessories New New As listed
Warranty 1 to 5 Years ² Like New 90 Days Warranty
Customization Possible Possible Limited

Learn more about Keysight Premium Used Here

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.

Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Why Buy Used Directly
From Keysight

Second-Hand. First-Class.

Risk free

Up to 5 Years Like-New Warranty
  • Global Coverage
  • Predictable Expenses
Learn more about Up to 5 Years Like-New Warranty

Leader in T&M

Pioneering Quality

for 80+ Years
  • Chosen by Industry Leaders
  • Over 30,000 Customers
Learn more about Pioneering Quality

for 80+ Years

Certified Like-New

Premium Refurbished Instruments
  • 101-Point-Checklist
  • Latest Firmware/Software
Learn more about Premium Refurbished Instruments

First-Class

Full-Service with KeysightCare
  • Priority Response
  • Optional Calibration Plan
Learn more about Full-Service with KeysightCare

Customization

Add Hardware.

Enhance Software.
  • Meet your testing needs
  • Addable HW/SW options
Learn more about Add Hardware.

Enhance Software.

Personal Support

Personalized Service, Local Team
  • Over 100 countries
  • Live agents in your language
Learn more about Personalized Service, Local Team

Extra Savings

Save up to 90 % and more on OEM Quality
  • +5% when buying online
  • +15 % education discount
  • Regular promotions

Immediate Availability

Wide Range of Equipment In Stock
  • Request higher quantities
  • Quick responses worldwide
Learn more about Wide Range of Equipment In Stock