What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
SNA Installation Package
Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date | Version | Version Description |
---|---|---|
2011-03-04 | n/a | SNA Installation Package |
Release Date | Version |
---|---|
2011-03-04 | n/a |
Version Description |
---|
SNA Installation Package |
How to Download
Download the zip file and save the file on your local drive.
How to Install
Extract the relevant .msi file based on your operating system and follow the instructions on screen.
• SNA_Setup_x86.msi - Windows® XP 32-bit, Windows Vista 32-bit, Windows 7 32-bit
• SNA_Setup_x64.msi - Windows XP 64-bit, Windows Vista 64-bit, Windows 7 64-bit
Licensing
- Does Not Require a License
Installs on: Instrument
Prerequisites
Operating system
• Windows® XP (32-bit/64-bit)
• Windows Vista® (32-bit/64-bit)
• Windows® 7 (32-bit/64-bit)Agilent IO Libraries Suite Version 16
Microsoft® .NET Framework Version 3.5
No previous versions available
SHOW MORE