這是我們認為您想查看的頁面.
觀看搜尋結果:
Choose a country or area to see content specific to your location
- Home
- 產品與服務
- ...
- PXI 向量網路分析儀
- M980xA PXIe 向量網路分析儀
- N5252A E-Band Network Analyzer System [已停產]
Prev
替代品
此產品沒有替代產品。
Next
- 產品概述與特色
- 採購後升級選項
- 資源
Highlights
Achieve High Measurement Accuracy with Keysight's E-Band VNA System
The Keysight N5252A (60 GHz – 90 GHz) is a PXI-based mmWave vector network analyzer system for S-parameter measurements. Through a configuration of PXI-VNAs with VDI frequency extenders, Keysight is able to bring you an affordable solution for millimeter measurement in the e-band frequency range.
- S-parameter measurements in 2-port or 4-port
- More affordable than the PNA-based e-band VNA
- E-band frequency range: 60 GHz to 90 GHz
- Dynamic range: 100 dB minimum, 110 dB (typical)
- Test port power: +13 dB typical
- Power calibration at test ports with a power sensor
- Dedicated modules for the use only with Keysight PXI VNAs
- Waveguide calibration kit included
排序依據 :
日期
日期
標題
Filter Results
找不到此產品的相關資訊
重新填寫
依內容類型