What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
E443xB ESG Signal Generator, UND Dual Arb Download and File Translation Utility
UND dual arb download and file translation utility can be used to download arbitrary waveform files to an E443xB ESG (E4430B, E4431B, E4432B, E4433B) with Option UND, dual arbitrary waveform generator via GPIB.
- Functionality: Downloads I and Q files to the ESG Dual ARB
- Converts: *.wfm waveform files before downloading
是德建議使用最新的版本,其中包括最新的漏洞修復與安全覆蓋
發佈日期 | 版本 | 版本說明 |
---|---|---|
2004-02-20 | 1.0 | Self-extracting file available for download... |
發佈日期 | 版本 |
---|---|
2004-02-20 | 1.0 |
Version Description |
---|
Self-extracting file available for download... |
如何下載
- Create a directory on your hard drive for the file (*.exe)
- Click the Download button
- Save the file to the the directory
如何安裝
- Click the Start button
- Choose Run
- Specify the path and filename, and press Okay - This will unpack the self-extracting archive into your directory.
- Follow the instructions in readme.txt for installing software and waveforms.
授權
- Does Not Require a License
Installs on: Instrument
作業系統
- Windows NT
- Windows 95/98
- Windows 3.1
參加條件
- Interface: GPIB with SICL drivers or National Instruments GPIB (Does not work with the Agilent 82335 GPIB card) and RS-232
支援的儀器
- E4430B, E4431B, E4432B, E4433B
無可用的軟體版本
SHOW MORE