What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
86038B Firmware Update Version 4.1.9
The 86038B software version 4.1.9 brings a limited patch to the accumulated updates of 4.1.8 for special issues and ensures compatibility with the current firmware for the underlying network analyzer. Data and setup file formats are the since version 4.1.7.
Changes from Version 4.1.8 to 4.1.9
- Fixed issue with non-operation of temperature status icon for some later hardware units
Changes from Version 4.1.7 to 4.1.8
- Allows use of PNA firmware versions beyond A.06.04.32, like A.07.50.50 to simplify maintenance
- Improves length measurement for measuring amplified lengths beyond 700km to about 10,000km
- Improved performance of curve-fitting routines and precision of exported fit data
- Fixed keypad control issues and other minor bugs
- Incorporates enhancements developed for customized measurement needs
Changes from Version 4.0.6 to 4.1.7 (major release, .oda file format changed)
- Added support for Option 400 Enhanced PDL and Loss Accuracy
- Support for multiple lasers, low-SSE laser ports and automatic TLS switching
- Optical phase and phase deviation calculation
- Curve fit functions vs. frequency as well as wavelength
- Export of PMD vector and Mueller Matrix elements
- Optional 6-state PDL and DGD methods for better accuracy over wide wavelength ranges
- Displays maximum CD for chosen settings to avoid phase wrapping
- Simultaneous saving and exporting of measurement data
是德建議使用最新的版本,其中包括最新的漏洞修復與安全覆蓋
發佈日期 | 版本 | 版本說明 |
---|---|---|
2011-04-08 | 4.1.9 | Setup file for the user interface software on the 86038B instrument. First uninstall the existing version and then run this installer file. |
發佈日期 | 版本 |
---|---|
2011-04-08 | 4.1.9 |
Version Description |
---|
Setup file for the user interface software on the 86038B instrument. First uninstall the existing version and then run this installer file. |
如何下載
- See Above
如何安裝
- Information Not Available
授權
- Does Not Require a License
外掛軟體/工具程式
無可用的軟體版本
SHOW MORE