E9300H E-Series Average Power Sensor
Wide dynamic range and multiple modulation formats
A partir de
Highlights
The Keysight E9300H power sensor measures average power over the frequency range 10 MHz to 18 GHz and power range -50 to +30 dBm (80 dB dynamic range).
- measures the average power of all modulation formats
- wide dynamic range power measurements from -50 dBm to +30 dBm
- frequency range 10 MHz to 18 GHz
- low SWR for reducing mismatch uncertainty
- calibration factors, linearity, and temperature compensation data stored in EEPROM
- compatible with EPM (N1913A / 14A, E4418B / 19B), EPM-P (E4416A / 17A), and P-series (N1911A / 12A) power meters
Interested in an E9300H?
Extend the Capabilities
Garantia, Calibração e Serviços
Featured Resources
Want help or have questions?