Highlights

The Keysight E9300H power sensor measures average power over the frequency range 10 MHz to 18 GHz and power range -50 to +30 dBm (80 dB dynamic range).

  • measures the average power of all modulation formats
  • wide dynamic range power measurements from -50 dBm to +30 dBm
  • frequency range 10 MHz to 18 GHz
  • low SWR for reducing mismatch uncertainty
  • calibration factors, linearity, and temperature compensation data stored in EEPROM
  • compatible with EPM (N1913A / 14A, E4418B / 19B), EPM-P (E4416A / 17A), and P-series (N1911A / 12A) power meters
E9300H E-Series Average Power Sensor

Interested in an E9300H?

Featured Resources

Veja todos os recursos

Veja todos os recursos

Want help or have questions?