何をお探しですか?
RSoft Solar Cell Utility
Powerful optical and electronic simulation software for solar cell devices
Simplify Design and Analysis of Solar Cell Structures
Efficiently perform solar cell optical simulation and device analysis to deliver innovative photovoltaic solutions. With RSoft Solar Cell Utility, your team can simplify common solar cell design-related tasks and quickly run complex computations of current density-voltage (J-V) curves, quantum efficiency spectra, and overall cell efficiency.
- Use the basic version with one of RSoft’s passive optical design tools (licensed separately) for simple electronic modeling.
- Apply the Solar Cell Utility LaserMOD option — which includes a limited license for LaserMOD — to conduct rigorous optical and electronic simulations.
Key Features of RSoft Solar Cell Utility
Need Support for RSoft Solar Cell Utility?
Explore Blogs
Featured Resources
RSoft Solar Cell Utility – FAQ
RSoft Solar Cell Utility is optical and electronic modeling and simulation software for solar cell devices. Fully integrated in the RSoft CAD Environment, it can help your team simplify common solar cell design tasks and run complex J-V curve computations, quantum efficiency spectra, and overall cell efficiency.
You can apply Solar Cell Utility to:
- Solar cell design
- Solar cells with diffractive optical elements
- Solar cells with randomly textured material interfaces
- Investigating the electronic nature of solar cells
The basic version can be used with one of RSoft’s passive optical design tools such as DiffractMOD or FullWAVE (licensed separately) to conduct simple electronic modeling via a modified Ideal Diode equation.
The Solar Cell Utility LaserMOD option — which includes a limited license for LaserMOD — lets you conduct rigorous optical and electronic modeling and simulations.