何をお探しですか?
RSoft LED Utility
Simulation software for next-generation LED structures and materials
Streamline and Enhance Simulation of Novel LED Structures
Manage light-emitting diode or LED incoherence and mitigate complications due to multiple interfaces, novel structures and materials, dispersion, surface roughness, and more. With RSoft LED Utility, your team can simplify common LED design-related tasks and accelerate extraction ratio and radiation pattern computations.
- Accurately model complex LED structures with the RSoft FullWAVE simulation tool, licensed separately.
- Automate optical simulation of incoherent LED structures.
- Enable a clustered simulation environment for advanced LED design analysis and optimization.
Key Features of RSoft LED Utility
Need Support for RSoft LED Utility?
Explore Blogs
Featured Resources
RSoft LED Utility – FAQ
RSoft LED Utility is a software tool that accurately simulates novel LED structures and materials. Use LED Utility to simplify common LED design-related tasks and support advanced extraction ratio and radiation pattern computations.
Use LED Utility for:
- LED design
- LED extraction efficiency optimization
- FDTD simulation
- Studying the effect of patterns on LED operation
LED Utility leverages the 3D editing capabilities of the RSoft CAD Environment to describe arbitrary LED geometry and material properties. It uses optical simulation tool RSoft FullWAVE to accurately model complex LEDs and RSoft MOST to scan and optimize photonic devices.