何をお探しですか?
RSoft GratingMOD CMT
CMT simulation tool for complicated fiber and integrated waveguide grating devices
Rapidly Simulate Fiber and Waveguide Grating Devices
Optimize the performance of your photonic applications with RSoft GratingMOD CMT, a general design tool that rapidly simulates complicated grating profiles in optical fibers and integrated waveguide circuits. GratingMOD efficiently powers CMT or coupled mode theory analysis. Use the GratingMOD CMT simulation tool to streamline analysis of known grating structures as well as the synthesis of grating structures from desired or measured spectra.
- Conduct fast and accurate simulations with sophisticated multiple mode algorithms for advanced applications.
- Apply GratingMOD as a general CMT simulation platform to various coupling mechanisms.
Key Features of RSoft GratingMOD CMT
Need Support for RSoft GratingMOD CMT?
Explore Blogs
Featured Resources
RSoft GratingMOD CMT Simulation Tool – FAQ
GratingMOD is a general design tool that analyzes and synthesizes complicated fiber and integrated waveguide grating devices.
GratingMOD has applications across integrated and fiber-optic devices such as:
- Dispersion compensation fiber Bragg grating
- Multiplexing/demultiplexing
- Add/drop filtering
- Gain equalization in optical amplifiers
- Grating-assisted couplers
- Long-period grating sensors
Fully integrated in the RSoft CAD Environment, the GratingMOD CMT simulation tool can examine known grating structures and synthesize the grating structures from desired or measured spectra using an augmented layer-peeling technique. In conjunction with RSoft BeamPROP, GratingMOD’s coupled mode theory analysis capabilities can accommodate any type of waveguide or fiber transverse profile.
The GratingMOD mode solver can handle slab and fiber structures as well as waveguides with arbitrary cross-sections. Leverage predefined and user-defined chirp and apodization features for longitudinal grating structures, and extensive post-processing for spectrum analysis. Modify the input spectrum to create a realizable spectrum.