何をお探しですか?
Nozomi Networks
Converge your IT, IoT, and OT security operations with Nozomi Networks and Keysight
Delivering Packet-Level Visibility Without Blind Spots or Performance Tradeoffs.
Industrial networks are converging fast with IT, IoT and OT calling on a single infrastructure. Your SOC needs packet-level visibility everywhere, regardless of the existing system’s complexities. Keysight’s visibility platform gives Nozomi Networks the data it needs to detect threats before they become incidents.
A modern network visibility architecture overcomes common challenges encountered in accessing, replicating and distributing packet-level data to Nozomi Networks for analysis:
- Illuminates blind spots that veil security threats by capturing hard-to-reach traffic. A visibility platform also economizes packet capture where duplicate packets may be over-burdening security sensors.
- Allows monitoring infrastructures to keep pace as networks evolve to 10G/40G/100G speeds.
- Extends the value of SOC budgets and cybersecurity expertise to find and respond to threats faster.
Nozomi Networks and Keysight provide:
- Faster, more flexible deployment for IT, IoT and OT environments that include legacy equipment
- Monitoring infrastructure scales efficiently as networks grow and converge
- Performance and security improve across critical network infrastructure
- Integrate security monitoring by deploying Nozomi Guardian sensors directly on Keysight packet brokers
Visibility creates a Foundation for Growth
Keysight delivers 100% visibility to the network links and real-time data that Nozomi Networks needs to analyze and strengthen performance, operational resilience and security. Deploying Keysight with Nozomi Networks together overcomes common pain points of scaling your IT/OT monitoring infrastructure so you can:
- Monitor 100% of traffic without missing critical packets
- Efficiently monitor multiple links in distant locations
- Deliver the same critical data to multiple tools
- Avoid oversubscription of high-end switches
- Prevent traffic volumes from overwhelming monitoring infrastructures
- Reduce hardware footprint and deployment complexity
Better Together: Keysight and Nozomi Networks deliver End-to-end Visibility
Using a Keysight visibility platform to collect and replicate data for analysis by the Nozomi Networks platform allows defenders and operational teams to see, secure and monitor all IT, IoT, and OT assets in real time. Utilizing Keysight’s platform with packet de-duplication and filtering enhances the performance and efficiency of Nozomi Guardian sensors, which can also be deployed directly on Keysight packet brokers to simplify monitoring.
When used in conjunction with Nozomi Guardian Air (wireless sensor), Nozomi Arc (endpoint sensor), and Nozomi Arc Embedded (embedded endpoint sensor), security and operational teams can access data and analytics of the entire OT and IoT system landscape. The data collected and analyzed across all sensors can be centrally managed in the Nozomi Vantage SaaS platform, providing a unified view of all assets, alerts, network activity, and providing AI-powered insights and risk analysis. Together, Keysight’s visibility fabric with the Nozomi Networks platform give your team the complete, real-time picture needed to detect, investigate, and respond at any scale.
Featured Resources
Want Help or Have Questions?