何をお探しですか?
Allegro Packets
Allegro Packets and Keysight: Real-time visibility to diagnose network performance
Today’s system administrators are busy, so they need tools that can scale and provide actionable insights in real time. Powerful solutions from Keysight and Allegro Packets display and correlate all data traffic so IT experts can locate network errors in seconds—and resolve problems quickly to reduce or prevent downtime.
Seeing is Believing
Allegro Packets’ troubleshooting appliances are diagnostic tools for network analysis
Network administrators around the world use Allegro Packets diagnostic tools to analyze network traffic in real time, whether the events are current or happened in the past. Allegro Packets troubleshooting appliances provide high granularity and detailed analysis so that network problems, performance bottlenecks, and packet loss can be identified quickly. The Allegro Network Multimeter uses powerful, high-performance software algorithms to analyze load peaks and disturbances. At the same time, they act as network monitoring tools to ensure the highest network quality.
Allegro Packets’ Troubleshooting Appliances Are Diagnostic Tools for Network Analysis
Network administrators around the world use Allegro Packets diagnostic tools to analyze network traffic in real time, whether the events are current or happened in the past. Allegro Packets troubleshooting appliances provide high granularity and detailed analysis so that network problems, performance bottlenecks, and packet loss can be identified quickly. The Allegro Network Multimeter uses powerful, high-performance software algorithms to analyze load peaks and disturbances. At the same time, they act as network monitoring tools to ensure the highest network quality.
Real-Time It Performance and Network Traffic Analytics.
The Allegro Network Multimeter provides real-time and historical insights into network traffic across layers 2 to 7, with analysis rates from 1 to 400G. Advanced reporting capabilities help teams monitor network performance over time, identify trends, and make informed decisions about network upgrades. Highlights include:
- Access to all data required for analysis without burdening production network devices
- L2 to L7 packet inspection for extensive application information and network protocol details
- Analysis with nanosecond precision – timestamps synchronized between Keysight packet brokers and the Allegro Network Multimeter
- Packet capture at up to 400 Gbps
- Access from physical, virtual and cloud networks
- Data exchanged without standalone probes
The Allegro Network Multimeter
Together, Keysight network packet brokers and the Allegro Network Multimeter provide complete network visibility and troubleshooting solutions.
Keysight Vision packet brokers deliver complete visibility and filtering capabilities to optimize network traffic, while the Allegro Network Multimeter works at spotting and diagnosing network issues. This combination enables IT teams to quickly identify and optimize network performance and improve the overall health and reliability of their network.
Visibility Provides the Data That Drives Analysis and Leads to Actionable Insights
Keysight and Allegro Packets work together to provide comprehensive network visibility and security based on:
- Efficient access to all data needed for analysis, without burdening production network devices
- Identification and isolation of network performance concerns, anomalies, and suspicious behaviors
- Efficient bandwidth and user monitoring and capacity planning to remove bottlenecks
- Full access to data from physical, virtual, and cloud networks—no dangerous blind spots
- Informed decisions about network anomalies in near-real-time
Featured Resources
Want help or have questions?