何をお探しですか?
Y1214C Air Inlet Kit
Use the unique cooling design of the chassis to supply additional cooling air to other slots
The Y1214C Air Inlet Kit can be used to supply additional cooling air for the PXIe chassis.
Highlights
The Air Inlet Modules included in the Y1214C kit are designed for use with the M9018B and M9019A PXIe chassis. They provide additional airflow from the front of the chassis, allowing for enhanced cooling of high power dissipation modules, particularly when rack mounting obstructs the bottom chassis vents. Additionally, the Controller Expansion Slot Blocker included in the Y1214C kit is compatible with the M9010A, M9018B, M9019A, and M9046A PXIe chassis. This Expansion Slot Blocker is specifically required when using the M9022A, M9023A, and M9025A PXIe System Modules. Some assembly is required.
- Allows the system designer to decide how best to cool the PXIe chassis.
- Provides more design flexibility than any other PXI chassis.
- The Y1214C Air Inlet Kit replaces the Y1214A and Y1214B Air Inlet Kits.
機能の拡張
ご要望、ご質問はございませんか。