何をお探しですか?
XA5005A ETSI Regulatory Test Software for Signaling Tests
画像はありません
Purpose-built test automation software for IoT device regulatory compliance
Keysight’s XA5005A test software addresses the test requirements of the most recent versions of the European Telecommunications Standards Institute (ETSI) EN 300 328 (V2.2.2), EN 301 893 (V2.1.1), and EN 303 687 (draft). This test software solution is a subset of XA5001A test software and covers test requirements such as adaptivity and receiver blocking.
Highlights
Keysight’s XA5005A test software addresses the test requirements of the most recent versions of the European Telecommunications Standards Institute (ETSI) EN 300 328 (V2.2.2), EN 301 893 (V2.1.1), and EN 303 687 (draft). This test software solution is a subset of XA5001A test software, covering signaling tests, such as adaptivity and receiver blocking.
Together with the Keysight IOT0047A regulatory test solution, the IoT regulatory compliance software can help you simplify and accelerate wireless IoT device testing.
- Enhance testing and post-test analysis with the modern graphical user interface (GUI).
- Save time when debugging failed tests by selecting a group of test cases and accessing specific signal paths.
- Understand and interpret results presented in easy-to-read graphs and tables quickly.
機能の拡張
ご要望、ご質問はございませんか。