何をお探しですか?
W3651B System Designer for PCIe®
Streamlined PCIe system analysis with end-to-end workflow and simulation-driven virtual compliance
System Designer for PCIe® is a modern and smart PCIe design environment for modeling and simulating the latest PCIe Gen5 and Gen6 systems. It enables designers to perform complete PCIe system analysis and simulation-driven virtual compliance tests with a streamlined workflow.
Highlights
The W3651B System Designer for PCIe® includes the following:
- PCIe design environment
- PCIe simulation engine
- PCIe AMI Model Builder
- Simulation-driven compliance test solution for PCIe - Gen4, Gen5 and Gen6
- SEASIM interface
The System Designer for PCIe® automates the setup for multi-link, multi-lane, and multi-level (PAM4) PCIe systems using a smart design environment. The PCIe AMI modeler, which supports NRZ and PAM4 modulations, facilitates the quick implementation of PCIe systems. The integrated simulation-driven compliance test solution can reduce design costs by minimizing design iterations and shortening time-to-market.
機能の拡張
ご要望、ご質問はございませんか。