何をお探しですか?
W3611B ADS Core + EM Design Core + RFIC Design + RF Circuit Sim
Most Trusted RF and Microwave Design Software in the Industry
ADS and EM design environments. GoldenGate RFIC circuit simulator for Cadence Virtuoso. Complete ADS circuit simulators (Linear, HB, Envelope, Transient/Convolution).
Highlights
The W3611B ADS Core + EM Design Core + RFIC Design + RF Circuit Sim includes:
- ADS and EM Design Environments
- ADS Circuit Simulators (Linear, HB, Envelope, Transient/Convolution)
- Winslow Comprehensive Amplifier Stability Analysis
- Error Vector Magnitude (EVM) analysis at circuit level
- RFIC (GoldenGate) Simulator
ADS and EM design environments with all ADS circuit simulators (Linear, Harmonic Balance, Envelope, Transient/Convolution) to analyze RF circuits under all operating conditions including the industry's first Error Vector Magnitude (EVM) from digitally modulated signals at the circuit level and comprehensive Winslow nonlinear amplifier stability. RFIC simulator for use in Cadence Virtuoso environment to simulate large RFICs.
機能の拡張
ご要望、ご質問はございませんか。