お探しのページはこちらでしょうか.
その他の検索結果:
何をお探しですか?
関連キーワード
No product matches found - System Exception
検索結果
N4343C NanoVTEP Gen 2 Barrel With Spring Clip, Pack of 50
nanoVTEP Gen 2 barrel with spring clip, pack of 50, N4343C-050
NanoVTEP Gen 2 Barrel With Spring Clip (pack of 50) is an enhanced version of the barrel with a spring clip.
Highlights
Key Features and Specifications
An enhanced version of the barrel with a spring clip. Additional ring on the barrel body to lock the receptacle.
It has to assemble in pair with Gen 2 receptacle.
機能の拡張
ご要望、ご質問はございませんか。