Choose a country or area to see content specific to your location
国の設定をご確認下さい。
ご確認ください
Confirm your country to access relevant pricing, special offers, events, and contact information.
Explore dual-channel and ultra-wideband signal analysis for demanding RF workflows.
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
この製品は2007年3月1日に販売を終了する予定です。推奨代替品はございません。
Keysight N3280A DC電源により、テストやインテグレーションに要する時間を短縮でき、ラック・スペースを縮小することができます。この高速かつ低電圧(±10V、±0.5A)のバイポーラ型電源は、RFおよびミックスド・シグナルの半導体テストに最適です。
4つのバイポーラ出力をハーフサイズのラックに実装することにより、個別の4つの電源と外付けの極性反転リレーが不要となるため、貴重なラックス・ペースを節約することができます。また、出力レベルの設定や測定値の収集に必要なコマンド処理時間を短縮できるため、テスト・システムのスループットが大幅に向上します。また、N3280Aは、低電流(nA)測定が可能です。