Choose a country or area to see content specific to your location
国の設定をご確認下さい。
ご確認ください
Confirm your country to access relevant pricing, special offers, events, and contact information.
Explore dual-channel and ultra-wideband signal analysis for demanding RF workflows.
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Keysight N2280A(クワッド1x2)光モジュールを使用すると、光テスト・システムにおいて柔軟性のあるモジュール式のスイッチングを実現できます。この光スイッチを使用することにより、現在のアプリケーションに適合する十分な光スイッチング・チャネルを備えたATEシステムをセット・アップしたり、アプリケーションの発展に合わせて後でチャネル数を増やしたりすることができます。
光リレー内のコリメータ・レンズにより、スイッチの挿入損失が最小になり、スイッチングの再現性と安定度が向上します。このモジュールはSONET/SDHテスト、光ファイバ・コンポーネント・テスト、光ファイバ・ネットワークのモニタに最適です。また、光ファイバ・ネットワークの構成やマルチソースの選択/測定にも使用できます。「CARD PAIR」コマンドにより、それぞれが異なるモジュール内にある2チャネルを同期してスイッチングすることができます。モジュールはパッシブ・モジュールで、データ・レート、データ・フォーマット、光信号の方向に関係なく、動作します。このため、シグナリング・フォーマットに対して透過なスイッチングが可能です。またSC/APCコネクタにより、信頼性の高い接続が容易に行えます。