Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Keysight N2276BはN2276Aから2個のマイクロ波リレーが取り除かれたデュアル・マイクロ波マルチプレクサ/アッテネータ・ドライバです。N2276Bは、セルラ電話、コードレス電話、携帯電話、セルラ基地局、広帯域無線通信トランシーバ、RFIC、高速ディジタル回路のテストに使用できます。
N2276Bと外部マイクロ波リレーを使用すれば、カスタム仕様のマイクロ波マルチプレクサ・モジュールを構成でき、これまでカスタム・ビルド・スイッチングで用いていた外部電源やディジタルI/Oを使用しなくて済みます。柔軟性に優れており、2個の1x4および1x6マイクロ波リレー(87104A/B/C、87106A/B/C)や2個のマイクロ波アッテネータ(84904/6/7/K/L)をドライブできます。ファームウェア3.0以降の3499A/Cメインフレーム内にインストールしている場合は、3スロットのN2276BモジュールはSCPIモードでのみ動作可能です。