何をお探しですか?
MXR2MSO MSO Upgrade for Infiniium MXR-Series, 16 channels
See More. Do More. Save Time.
Upgrade option for MXR-Series oscilloscopes that adds logic analysis in 16 channels and includes the related N2756A probe. Correlate analog and digital domains synchronously using MSO capability. You can use symbols to quickly interpret waveforms, use digital channels for protocol trigger and decode (I²C, SPI, RS-232, JTAG, etc.), combine logic analysis with up to 24 oscilloscope channels to trigger across channels simultaneously, and more.
HIGHLIGHTS
MXR2MSO is a Keysight Infiniium MXR-Series oscilloscope post-purchase upgrade option that integrates 16 channel digital logic analysis capability (including an N2756A probe) on any Infiniium MXR-Series oscilloscope.
Correlate analog and digital domains synchronously using MSO capability:
- Use symbols to quickly interpret waveforms
- Use digital channels for protocol trigger and decode (I²C, SPI, RS-232, JTAG, and more)
- Combine with oscilloscope channels to trigger across up to 24 channels simultaneously
You do not need to send the scope in to add this upgrade option. MXR-Series scopes are fully post-purchase upgradeable, enabling 8 tools in one chassis. Additional Logic Channel Specifications:
- Minimum Detectable Pulse: 2 ns
- Maximum Toggle Rate: >200 MHz
機能の拡張
ご要望、ご質問はございませんか。