お探しのページはこちらでしょうか.
その他の検索結果:
何をお探しですか?
関連キーワード
No product matches found - System Exception
検索結果
MX0041A InfiniiMax 4 Differential Solder-In Probe Head – 52 GHz
The MX0041A probe head is part of an innovative modular probe head system for the InfiniiMax 4 probe system
Highlights
The InfiniiMax 4, Keysight's latest probe system, offers an impressive bandwidth capacity of up to 52 GHz. Achieving this level of performance required the development of an innovative modular probe head system, featuring a flexible printed circuit (FPC) probe head. This unique system comprises the MX0040A probe head connector and two FPC probe heads of varying lengths (MX0041A and MX0042A), catering to diverse testing needs.
The MX0041A is the 52 GHz Bandwidth probe head.
- Light, flexible, and small probe head designed to access small geometry target devices
- Supports high bandwidth with convenience of the longer tip
- Micro solder-in probe tip with longer length (60.5 mm)
- Pre-wired probe tips with wire length 0.762 mm long
- MX0102A soldering tool kit (available separately) with useful tools to make soldering easier
- Pre-formed bends in the probe head to take the strain off the delicate tip wires
Featured Resources for MX0041A InfiniiMax 4 Differential Solder-In Probe Head
Want help or have questions?