Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Keysightパフォーマンス・シグナル・ジェネレータ・シリーズは、製品の高確度の特性評価が可能です。ハイパワー・デバイスをテストする際は、外部増幅器が不要です。PSGシリーズでは40GHzで14dBm(オプション1EA)の高い出力レベルが得られるため、装置やテストにかかる全体の費用が低減します。PSGシリーズの優れたレベル確度(±0.7dB)により、テストの不確かさが減少し、製造スループットが向上します。標準製品の位相雑音性能は10GHzキャリアに対して、1kHzオフセットで-90dBc/Hz、10kHzオフセットで112dBc/Hzです。PSGの位相雑音性能はオプションUNJによって改善され、1kHzオフセットで-110dBc/Hz、10kHzオフセットで-112dBc/Hzとなります(10GHzキャリア)。新しいPSGシリーズでは正確なデバイス評価が保証されるので、設計の早い段階でエラーの発生場所を正確に突きとめることができ、開発時間が短縮します。