Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Keysight E4451AZ配電ユニット(PDU)は、一種のテーブル・タップで、E3660B 1.1 mラックまたはE7590A 1.3 mラックに取付けられた機器に100~120 Vの電源を供給するためのものです。1台のラックに2ヶ取付けることができます。最初は、必ずE7685AZ PDU取り付けキットが必要です。取り付けキットには2ヶのPDUを取付けるために必要な部品が含まれています。PDUは、ラック後部の柱に垂直に取り付けます。このために機器取り付けスペースが減ることはありません。
特 長