Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Keysight E4418Aは低価格で高性能を実現するシングル・チャネルのプログラマブル・パワー・メータです。本器はKeysight 8480シリーズのパワー・センサおよびEシリーズのパワー・センサを使用できます。使用するセンサによって異なりますが、Keysight E4418Aは周波数100kHz - 110GHz、パワー・レンジ-70dBm - +44dBmの範囲で測定できます。
ベンチおよび自動試験装置(ATE)用に設計されたKeysight E4418Aは、高速で(Eシリーズ・センサを使用すれば1秒当たり最高200個の読み取り)、正確で再現性のあるパワー測定が得られます。