Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Keysight E2615Bは、TQFP(Thin Quad Flat Pack)またはPQFP(Plastic Quad Flat Pack)用のウェッジ・プローブ・アダプタです。表面実装コンポーネントにプローブを接続する際には、ICピン同士をショートさせたり、細いワイヤをリードにはんだ付けするための電気的/機械的問題が発生したり、複数のプローブを保持しながらオシロスコープを使おうとして苦労したりといったことがありがちです。Keysightウェッジ・プローブ・アダプタはこれらの問題を解決します。
このプローブ・アダプタは簡単に挿入できて外れにくいので、細いワイヤをリードにはんだ付けする必要はありません。ウェッジ・プローブ・アダプタは非破壊的なので、ICのピンを損傷することもありません。ICの各ピンに対して2個の点で接触します。この物理接続の冗長性により、接続の電気的信頼性が向上します。