何をお探しですか?
E1734A Laser and Optics Case
The E1734A is a heavy duty transport and storage case which houses a basic 5530 Laser Calibration System plus additional space for other components.
The E1734A is a heavy duty transport and storage case which houses a basic 5530 Laser Calibration System plus additional space for other components.
HIGHLIGHTS
- Dimensions (L x W x D): 630 x 500 x 302 mm
- Weight empty: 12.7 kg
Contents as shown in the images are not included
The E1734A is a heavy duty transport and storage case which houses a basic 5530 Laser Calibration System plus additional space for other components (except tripod and rotary measurement kit). The case has integrated wheels and handle for ease of moving around. Provision for padlocks for added security is available.
The case accommodates a laser head, height and post adjuster, linear and angular interferometers, material and air sensors, sensor cables, USB cables, laser head cable, power cords, remote control, USB Axis Module, USB sensor hub and provides space for miscellaneous storage.
機能の拡張
ご要望、ご質問はございませんか。