Highlights

Use the Keysight D90203UAC UALink Transmitter Compliance Test Application with Infiniium UXR-Series real-time oscilloscopes to efficiently perform high-speed physical layer conformance measurements for:

  • UALink KR and CR transmitter electrical parameters at 200 Gb/s link speeds.
  • Automated execution of critical tests including jitter, voltage swing, rise/fall time, and eye quality.

The Keysight D90203UAC UALink TX Compliance Test Application, used with Infiniium UXR-Series real-time oscilloscopes, streamlines and speeds up high-speed transmitter validation.

Key Benefits:

  • Automate complex test procedures for UALink KR and CR channels.
  • Complete critical 200 Gb/s PAM4 transmitter tests in minutes.
  • Generate comprehensive HTML reports including test results, conditions, and margin analysis.

Key Measurements Include:

  • Jitter metrics such as Jnu, JRMS, and EOJ using PRBS13Q patterns.
  • Output waveform analysis including steady-state voltage, linear fit pulse ratio, and SNDR.
  • Effective return loss and COM-based channel validation.
  • Equalizer coefficient compliance.

Download and install the D90203UAC trial on a Keysight UXR-Series oscilloscope to explore the full suite of UALink transmitter compliance tests.

Free Trials

Get a 30-day trial license for D90203UAC.

D90203UAC Test Application Select Test

Interested in a D90203UAC?

Want Help or Have Questions?