Highlights

The D90103PWA Three-Phase Power Analysis application lets you quickly and easily analyze three-phase power on AC inputs and drive outputs (to three-phase AC motors) using Keysight’s eight-channel Infiniium MXR or EXR-Series oscilloscopes. With support for common wiring configurations, automatic per-phase calculations, and integrated PWM filtering, the Three-Phase Analysis software makes it easy to monitor power quality, compliance, efficiency, and system-level health.

When a three-phase power analysis has been set up and is running, you can view the captured current and voltage waveforms, optionally the sync waveform, and the analysis results in:

  • Power measurement results table
  • Phasor diagrams
  • Harmonic diagrams or tables

Three-Phase Power Measurements

The following table summarizes key electrical measurements captured by D90103PWA. These values provide a comprehensive view of system behavior across voltage, current, and power domains —essential for validating three-phase loads, inverters, and motor drives. Customize which measurements are displayed in the Power Measurements Columns dialog box.

Measurement Description
Vrms RMS voltage
Irms RMS current
Vdc DC voltage
Idc DC current
Vac AC voltage
Iac AC current
VPk+ Positive peak voltage
IPk+ Positive peak current
VPk- Negative peak voltage
IPk- Negative peak current
VPk-Pk Peak-peak voltage
IPk-Pk Peak-peak current
Vcf Voltage crest factor
Icf Current crest factor
V/I phase Phasor angle between voltage and current
P Real power
S Apparent power
Q Reactive power
Ppk+ Positive peak power
Ppk- Negative peak power
PF Power factor
Phase angle Phase angle between voltage and current (between real power and apparent power)
Power efficiency Available when AC input power and drive output power are being measured

Free Trials

Get a 30-day trial license for D90103PWA.

The D90103PWA power supply test software comes pre-installed on Keysight Infiniium oscilloscopes, so there are no files to download and install.

D90103PWA three phase power analysis software for oscilloscopes

Interested in a D90103PWA?

Want help or have questions?