Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Keysight 89451Aパーソナリティは、NADC、PDC、PHS、およびユーザ定義システムのテストを簡単にセットアップして実行する、「ワンボタン」測定を可能にします。占有帯域幅、隣接チャネル漏洩電力、変調確度、周波数許容値などの測定を、バーストおよび連続信号に対して実行できます。研究開発に必要な確度、使いやすさ、測定スピードとともに、任意の復調パラメータを変更できる柔軟性も提供します。またKeysight 89400シリーズの全測定モードを使用できるため、困難なシステム上の問題を解決できます。