Choose a country or area to see content specific to your location
国の設定をご確認下さい。
ご確認ください
Confirm your country to access relevant pricing, special offers, events, and contact information.
Explore dual-channel and ultra-wideband signal analysis for demanding RF workflows.
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Keysight 85721A測定パーソナリティを使用することで、NTSC、PAL、SECAMフォーマット信号に対する無妨害性能証明測定用に、8591C/8590 Eシリーズ・スペクトラム・アナライザをカスタマイズできます。本ソフトウェアにより、チャネル/システム動作用のCATV専用テスト/測定機能を追加できます。1回のボタン操作でさまざまなテストを実行可能です。システム・モニタ機能により測定が自動化され、オペレータの介在しないテストが可能です。またテスト・プランの作成や、テスト・データのレポート化も簡単です。