Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Keysight 85134Dは、長さが53 cmのセミリジッド・ケーブル・セットで、2.4 mm(メス)およびPSC-3.5 mm(メス)のコネクタ付きと2.4 mm(メス)およびPSC-3.5 mm(オス)のコネクタ付きの2本のケーブルで構成されています。この2.4 mm(メス)コネクタは、ネットワーク・アナライザのテスト・ポートの磨耗を防止するために特別に作られたもので、一般の標準オス・コネクタには合いません。ケーブルの周波数レンジはDC~26.5 GHz、リターン・ロスは16 dB以上です。挿入損失は、0.31 * sqrt(f)+ 0.2(fはGHz単位の周波数)です。85134Dの振幅安定度は0.06 dB以下、位相安定度は0.18 x f(fはGHz単位の周波数)です。セミリジッド・ケーブルの安定度は、半径が3~4インチの90°曲げで規定されています。