Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Keysight 85130Eは、7 mmコネクタ付きDUTを2.4 mm(オス)コネクタ付きネットワーク・アナライザで測定するとき、その2.4 mm(オス)コネクタを保護するために特別に頑丈に作られた2.4 mm(メス) - 7 mm変換アダプタです。この特殊な2.4 mm(メス)コネクタは、一般に使われている標準のオス・コネクタには接続できません。セットには、2.4 mm(メス) - 7 mmアダプタが2個入っています。これらのアダプタの周波数レンジはDC~18 GHz、リターン・ロスは26 dB以上です。