Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Keysight 83640Aシンセサイズド・スイーパは、シンセサイズド信号源の高性能と確度、およびスイープ・オシレータの速度と柔軟性を同時に提供します。オプション008は、広帯域の合成周波数範囲と高精度な1Hzの周波数分解能を提供し、Keysight 83640Aの低い単側波帯位相ノイズ・パフォーマンスが可能となります。また本製品は2.0 - 26.5GHzのキャリアで50dB、26.5GHz以上のキャリアで40dBと、高調波のパフォーマンスも優れています。