The Keysight Technologies 8163B lightwave multimeter consist of 2 compact module slots and a graphical interface. Update: remote programming can now use the LAN or GPIB interface.

Highlights

Keysight 8163B ライトウェーブ・マルチメータは、フレキシブルなモジュラ構成で、容易な使用法の基本的な測定ツールです。このメインフレームは光部品テストに用いられます。8163Bは、8163Aの後継機となります。

 

ご要望、ご質問はございませんか。