Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Keysight 70620Bプリアンプを使用することで、Keysight 70000シリーズ・スペクトラム・アナライザの感度を15dBから25dB向上させることができます。システム雑音指数は、2.9GHzで8dB以下、12.8GHzで11dB以下、26.5GHzまでで14dB以下です。感度が向上することで広い帯域を処理できるようになり、何日もかかるスプリアス・テストを数時間で実行することが可能です。ノイズ・フロアが下がるため、アンテナからの低レベル信号も識別することができます。パルスドRFや電磁妨害波などの広帯域信号も、低い雑音指数により容易に検波できます。本プリアンプは、メインフレームへの装着後、ケーブルで接続するだけで簡単に使用できます。バイパス・モード、プリアンプ・モードにかかわらず、システムが自動的にアナライザのディスプレイを校正します。