Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Keysight 5529Uキットは、5528Aダイナミック・キャリブレータ・システムから5529Aダイナミック・キャリブレータ・システムへのアップグレードを可能にします。アップグレード後のシステムは、速度が元の5528Aと同じである点を除いて、新しい5529Aと同じ性能を持つようになります。本キットには、10887B PCキャリブレータ・ボードおよびソフトウェア、10886A PC補正ボード、10883Bケーブル・アップグレード・キットが含まれます。
5529Aダイナミック・キャリブレータ・システムは、アプリケーションに固有の物理レイアウトおよび測定の要件にあわせて構成が可能で、レーザの確度は機械校正アプリケーションに最適です。