Choose a country or area to see content specific to your location
国の設定をご確認下さい。
ご確認ください
Confirm your country to access relevant pricing, special offers, events, and contact information.
Explore dual-channel and ultra-wideband signal analysis for demanding RF workflows.
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Keysight 43961Aは、1ポート・デバイスのインピーダンス・パラメータを4395Aオプション010(100 kHz~500 MHz)または4396Bオプション010(100 kHz~1.8 GHz)で測定するためのRFインピーダンス・テスト・キットです。 テスト・ポート、つまり43961Aは7 mmコネクタで、16191A、16192A、または16193Aテスト・フィクスチャで使用できます。 43961Aには、オープン/ショート/ロード校正標準が入っています。 16192Aなどのテスト・フィクスチャではオプションになります。