• Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTs, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        • Photonic and Optical Test right arrow Quantum Design and Test right arrow
        • AC Power Supplies right arrow DC Power Supplies right arrow DC Electronic Loads right arrow Power Analyzers right arrow Source Measure Units right arrow
        • LCR Meters and Impedance Analyzers right arrow Signal, Spectrum, and Wireless Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        • Channel Emulators right arrow UE, RAN, and Core Emulators right arrow Cellular Device Testing right arrow Over-the-Air Testing right arrow WLAN and IoT Testing right arrow Position, Navigation, and Timing right arrow
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
      Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
      Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
      • Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTs, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        Photonic and Optical Test right arrow Quantum Design and Test right arrow
        AC Power Supplies right arrow DC Power Supplies right arrow DC Electronic Loads right arrow Power Analyzers right arrow Source Measure Units right arrow
        LCR Meters and Impedance Analyzers right arrow Signal, Spectrum, and Wireless Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        Buy an Expert Oscilloscope, Boost Your Bandwidth

        Unlock your free upgrade to the next bandwidth tier.

        詳細
        Get more oscilloscope bandwidht at not extra cost
      • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        Channel Emulators right arrow UE, RAN, and Core Emulators right arrow Cellular Device Testing right arrow Over-the-Air Testing right arrow WLAN and IoT Testing right arrow Position, Navigation, and Timing right arrow
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
        Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
      Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
    Pro Oscilloscopes Handheld Spectrum Analyzers Compact Signal Generators ソリューションを探す 技術サポートを探す トレーニングを探す イベントを探す プレミアム再生品 KeysightCare オンライン購入
    関連キーワード
    No product matches found - System Exception
    検索結果
    • ホーム
    • Products and Services
    • Digital Protocol Analyzers
    • 1682A スタンドアロン型ロジック・アナライザ [販売・サポート終了製品]

    1682A スタンドアロン型ロジック・アナライザ

    販売/サポート
    販売・サポート終了製品
    販売・サポート終了製品
    Technical Support
    テクニカルサポート
    Calibration and Repair
    校正と修理
    サービスのご依頼 pdf データシートのダウンロード
    Prev
    後継機種
    Image for
    代替製品については、計測お客様窓口までお問い合わせください。
    お問い合わせ
    Next
    • 概要と特性
    • 購入後のアップグレード
    • リソース

    HIGHLIGHTS

    ロジック・アナライザ構成

    • 68チャネル・ポータブル・ロジック・アナライザ
    • 12.1インチ(30.7 cm)カラー・ディスプレイ、解像度600×800
    • Windows XP Proのわかりやすいユーザ・インタフェースとなじみの操作
    • シングルエンド信号の広範なサポート、しきい値は-6 V~6 V(10 mV刻み)で調整可能

    タイミング解析(非同期サンプリング)

    • 従来のタイミング測定を 800MHz/1Mメモリ(ハーフ・チャネル)、400 MHz/512Kメモリ(フル・チャネル)で
    • 200 MHz遷移タイミング、256 Kメモリ長

    ステート解析(同期サンプリング)

    • 200 MHzステート解析、256 Kメモリ長
    • スレショルドおよびサンプル点の自動設定、高速バスの正確な測定を実現
    • 全チャネルの同時アイ・ダイアグラムにより問題のある信号をすばやく識別

    構成に関する考慮事項

    • 40ピン・ロジック・アナライザ・プローブ使用可能(プローブ自体は別注文) ロジック・アナライザ・プロービング・アクセサリ

    各賞を受賞した1680シリーズ・ポータブル・ロジック・アナライザ/1690シリーズPCホスト・ロジック・アナライザは、複雑なロジック解析を非常に使いやすいWindows® ベースの環境で使用できます。これらの手頃な価格のロジック・アナライザは、チャネル数、メモリ容量、各種形状を取り揃え、作業スタイル、アプリケーション、予算に合ったモデルをお選びいただけます。

    プローブに関するヒントで高確度で信頼性の高い測定を!

    プローブは個別にオーダー可能です。アプリケーションに適したプローブを選択してください: ロジック・アナライザのアクセサリのページはこちら

    • 1Mロングメモリ、800MHzタイミング解析により、時間的に離れた現象の根本原因を突き止めることができます。
    • 200MHzステート解析は、同期システムの測定に十分な性能を提供します。
    • シンプル/クリック・トリガ機能を使って、信号を表示しながらトリガを定義することができます。
      シンプル・トリガ:データ・ディスプレイのプルダウン・メニューを使用して、トリガの状態をエッジ、パターン、グリッチ として定義することができます。
      クイック・トリガ:ディスプレイ内の事象をボックスで囲んで、その事象が再度発生するかどうかを確認できます。
    • 高度なトリガ機能が搭載されているため、グラフィック・アイコンをドラッグ・アンド・ドロップして、複雑なトリガ・シナリオをカスタマイズし、非常に捕らえ難い問題を検出することができます。
    • 外部オシロスコープとロジック・アナライザとの時間相関測定により、信号のアナログ的性質がデバイスのディジタル動作にどのように影響するかを確認することができます。
    • オフライン解析を使えば、Windows PC上で収集したデータを解析することができるので、ロジック・アナライザを追加データの捕捉に使用することができます。
    • 12.1インチのカラー・フラットパネル・ディスプレイが内蔵され、より多くのデータをすばやく調べることができます。
    • 68チャネル・ポータブル・ロジック・アナライザ