Choose a country or area to see content specific to your location
国の設定をご確認下さい。
ご確認ください
Confirm your country to access relevant pricing, special offers, events, and contact information.
Explore dual-channel and ultra-wideband signal analysis for demanding RF workflows.
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Keysight15438A 遷移時間変換器は、以下の測定器の固定遷移時間をより遅い固定遷移時間に変換するために設計されています。そのため、信号帯域幅が狭くなります。遷移時間はすべて、振幅の10%点から90%点までの間の時間間隔を表わしています。
81131A 400MHzパルス/パターン・ジェネレータ付きの81130A(遷移時間:800/1600ps)
81132A 660MHzパルス/パターン・ジェネレータ付きの81130A(遷移時間:<500ps)
8131A 500MHzパルス・ジェネレータ(遷移時間:<200ps)
8133A 3GHzパルス・ジェネレータ(遷移時間:<100ps)
80000 1GHzデータ・ジェネレータ・モジュールE2902A、E2903A、E2905A、E2906A(遷移時間:<250ps)
これらの変換器を新たに設計したことにより、通常の変換器と異なり、信号の反射が変換器の3dBカットオフ周波数より遠く離れた周波数のところで生じ、しかもそのレベルは非常に低くなっています。
信号の遷移時間を短くすることにより、オーバシュート/反射に敏感なアプリケーションに対して全体的なパルス性能が向上します。
これらの変換器には、オスのSMAコネクタ1個と、メスのSMAコネクタ1個が付いています。