キーサイトは、最新のバグ修正とセキュリティパッチを含む、利用可能な最新バージョンを使用することをお勧めします。
リリース バージョン 内容
2025-11-07 7.66.20251105 This is the optional VNC server software for the 3000G X-Series oscilloscopes. NOTE: This VNC server software supports the oscilloscope's web interface Remote Front Panel client only. Other VNC clients are not supported. If you attempt to use other VNC clients with this VNC server software, you will be prompted for an unknown password; this is not the same password that can be enabled for oscilloscope's web interface.
リリース バージョン
2025-11-07 7.66.20251105
Version Description
This is the optional VNC server software for the 3000G X-Series oscilloscopes. NOTE: This VNC server software supports the oscilloscope's web interface Remote Front Panel client only. Other VNC clients are not supported. If you attempt to use other VNC clients with this VNC server software, you will be prompted for an unknown password; this is not the same password that can be enabled for oscilloscope's web interface.

ダウンロード方法

  • Click the download button and save the file to a USB flash drive.

インストール方法

  • To install the VNC server software on your oscilloscope:

  1. Insert the USB flash drive containing the downloaded file into the oscilloscope’s front panel USB host port.
  2. Press the oscilloscope’s [Utility] key, then the File Explorer softkey.
  3. In the File Explorer menu, press the top softkey, and navigate to the downloaded file.
  4. Press the Load File softkey and wait for the oscilloscope to restart after the software installation is complete.

ライセンス

  • Does Not Require a License

Installs on: Instrument

前提知識

  • Information Not Available

対象測定器

  • DSOX3012G, DSOX3014G, DSOX3022G, DSOX3024G, DSOX3032G, DSOX3034G, DSOX3052G, DSOX3054G, DSOX3102G, DSOX3104G, MSOX3012G, MSOX3014G, MSOX3022G, MSOX3024G, MSOX3032G, MSOX3034G, MSOX3052G, MSOX3054G, MSOX3102G, MSOX3104G
ソフトウェアバージョンはご利用いただけません
SHOW MORE