Warning

Do not perform the firmware upgrade with an encrypted USB memory stick, which may cause unrecoverable hardware failure of the instrument.

Choose a Platform :

キーサイトは、最新のバグ修正とセキュリティパッチを含む、利用可能な最新バージョンを使用することをお勧めします。
リリース バージョン 内容
2024-05-01 A.07.46 See Release notes for details
リリース バージョン
2024-05-01 A.07.46
Version Description
See Release notes for details

ダウンロード方法

  1. Click the Download button
  2. Save file to PC.

インストール方法

  1. Extract files to the N934xData folder.  The N934xData folder should be on the root directory of the USB stick”.
  2. Plug the USB disk in the USB connector on the top panel.
  3. Press [System] > {More} > {Service} > {Upgrade Firmware}, press [Enter] to upgrade the firmware. This procedure lasts about 10-15 mintues. Please keep power on and the USB disk connected. If the sceen is turned off, do not press power switch in 30 minutes.
  4. Unplug the USB disk and restart the unit when message

ライセンス

  • Does Not Require a License

Installs on: Instrument

前提知識

  • Information Not Available

対象測定器

  • N9321C, N9322C, N9323C, N9324C

ダウンロード方法

  1. Click the Download button
  2. Save file to PC.

インストール方法

  1. Extract files to the root directory of a USB stick. You will see a folder named N932xData with file N932XUPGRADE.PAC.
  2. Plug the USB disk in the USB connector on the top panel.
  3. Press [System] > {More} > {Service} > {Upgrade Firmware}, press [Enter] to upgrade the firmware. This procedure lasts about 10-15 mintues. Please keep power on and the USB disk connected. If the sceen is turned off, do not press power switch in 30 minutes.
  4. Unplug the USB disk and restart the unit when message

ライセンス

  • Does Not Require a License

Installs on: Instrument

前提知識

  • Information Not Available

対象測定器

  • N9321C, N9322C, N9323C, N9324C
SHOW MORE