ダウンロード方法

  • If your analyzer is connected to the network, download the software update package directly onto the analyzer and run the file.
  • Otherwise, download the package onto your PC and transfer the file to the anlayzer using a USB storage device.
  • Note: Do not run the instrument software executable file on your personal computer. It must run on the anlayzer that is being updated.

インストール方法

ライセンス

  • Requires active Core Software Updates and Enhancements subscription to access updates and enhancements available in the latest release.
  • Bug fixes do not require an active subscription.

Installs on: Instrument

OS

  • Windows 10

対象測定器

  • N8976B