What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
ダウンロード方法
Click the download button and save the upgrade file to a USB flash drive, LAN folder that will be available to the target machine, or directly to the target machine.
SHA256
8F33E42B0A89E42932280B0F37AAD57907F57258B2BF1309F168A9257628DC78
インストール方法
- Close all open programs and applications
- Install latest Microsoft Windows updates
- Run the installation package, following all prompts and instructions
ライセンス
- Does Not Require a License
説明資料
Installs on: PC / Instrument
OS
- Windows 10 64-bit
- Windows 7 64-bit
前提知識
- For Windows 7 PCs and
86100D instruments, manual installation of the DigiCert Trusted Root G4
Certificate is required. See ‘TN FlexDCA Installation Troubleshooting Guide’
for additional information.
- Important! Install latest Microsoft Windows updates before installing this revision.
- .Net requires updated certificates or it will not install. Alternatively, the target machine can be connected to a LAN with internet access so the certificate can be downloaded during the installation of FlexDCA.
対象測定器
- N1000A, 86100D, N109xx, N107xx