ダウンロード方法

Click the download button and save the installation file to the target machine or to a location available to the target machine.

インストール方法

  1. Close all open programs and applications
  2. Install latest Microsoft Windows updates
  3. Run the installation package, following all prompts and instructions

ライセンス

  • Does Not Require a License

Installs on: PC / Instrument

OS

  • Windows 11
  • Windows 10
  • Windows 7 64-bit

前提知識

  • Always install the latest Microsoft Windows updates before installing a new version of software.
  • To validate the installer file, check the SHA256 File Checksum: 656C5607BCA94F3BF5DD94E325FC7D153C1555892836DCF87DA86853B98BA13B
  • For Windows 7 PCs and 86100D instruments, manual installation of the DigiCert Trusted Root G4 Certificate and the Sectigo SHA-2 Root USERTrust RSA Certificate is required.
  • .Net requires updated certificates to install. With a LAN connection, this certificate will update automatically during installation.

See FlexDCA Installation Troubleshooting Guide for additional information:

対象測定器

  • N1000A, 86100D, N1002A, N109xx, N107xx